Skip to content
English
  • There are no suggestions because the search field is empty.

PRODUCT - PROCESS - Definitions - Certification Descriptions

Certificate Descriptions. COC. CMTR. NUC-CMTR. COO. MTR. CERT- 

https://swagelok.sharepoint.com/sites/SSC_MINN-CSRIAM/Shared%20Documents/CSR%20IAM%20VMI%20team/Work%20Instructions/PRODUCT%20-%20PROCESS%20-%20Definitions%20-%20Certification%20Descriptions.docx?d=wd015abefa41f4f8098004637334f3fea

 

CERTIFICATION DESCRIPTIONS CERTIFICATE OF CONFORMANCE (EN 10204-2.1) PART #: CERT-COC CHARGE: $25.00 for every 10 lines on a shipment Product: - Meets industry standards (ASTM A276) - Meets Swagelok Requirements - Was manufactured under Swagelok Quality System approved to ISO 9001 - Most basic Cert May also contain: - Heat treatment information - Part/Package marking information - Compliance with purchase order or customer purchasing specification statement (Use for spare parts/accessories, i.e. O-rings, Mounting Brackets) CERTIFICATE OF CONFORMANCE W/ MECHANICAL & CHEMICAL PROPERTIES (EN 10204-2.2) PART #: CERT-MTR CHARGE: $25.00 for every 10 lines on a shipment Product: - Meets industry standards (ASTM A276) - Meets Swagelok Requirements - Was manufactured under Swagelok Quality System approved to ISO 9001 - Include the average mechanical & chemical properties which is based upon actual data extracted from randomly picked CMTR’s May also contain: - Heat treatment information - Part/Package marking information - Compliance with purchase order or customer purchasing specification statement TRACEABLE CERTIFICATE OF COMPLIANCE PART #: CERT-CMTR CHARGE: $55.00/LINE ITEM Product: - Meets industry standards (i.e. ASTM A276) - Meet Swagelok requirements (i.e. SC-10) - Was manufactured under Swagelok Quality System approved to ISO 9001 - Was produced from the noted mill heat(s) of material - Includes CMTR Swagelok Minnesota/North Dakota/Appleton Page | 2 952-361-3550 Phone / info@minnesota.swagelok.com Rev 022614 Subject to change without notice CERTIFICATE OF ORIGIN PART #: CERT-ORIGIN CHARGE: $25.00 for every 10 lines on a shipment Product: - The country of manufacture - A statement that the product was mfg. under the Swagelok Quality System - Was manufactured under Swagelok Quality System approved to ISO 9001 INSPECTION CERTIFICATE (EN 10204-3.1) PART #: CERT-INSPECTION CHARGE: $35.00/LINE ITEM - A 3.1 certification is an Inspection Certificate that is in accordance with ISO-10474 and/or EN 10204-3.1 and is used primarily for European deliveries. This document certifies results of inspections or tests performed on the product supplied, in accordance with applicable specifications issued by an authorized representative of the manufacturer who is independent of the manufacturing department. - CMTR included NUCLEAR TRACEABLE CMTR PART #: CERT-NUC-CMTR CHARGE: $150.00/LINE ITEM Product: - Meets industry standards (i.e., ASME SA-479) - Meet Swagelok requirements - Was manufactured under Swagelok Quality System approved to ISO 9001 - Applicable rules and regulations of 10CFR21 apply - Product was produced from the noted mill heat(s) of material - The product was manufactured under the Swagelok Quality System approved by ASME for certification under the ASME Boiler & Pressure Vessel Code Section III, Subsection NCA-3800 & NCA-4000 (N Certificate N-3100, NPT Certificate N-3101) - Includes CMTR NUCLEAR CERTIFICATE OF CONFORMANCE PART #: CERT-NUC-COC CHARGE: $125.00/shipment Product: - Meets industry standards (i.e., ASME SA-479) - Meet Swagelok requirements - Was manufactured under Swagelok Quality System approved to ISO 9001 - Applicable rules and regulations of 10CFR21 apply - The product was manufactured under the Swagelok Quality System approved by ASME for certification under the ASME Boiler & Pressure Vessel Code Section III, Subsection NCA-3800 & NCA-4000 (N Certificate N-3100, NPT Certificate N-3101, NA Certificate N-3688) - Does NOT include CMTR